text.skipToContent text.skipToNavigation

Wall Plate Cover, Bulk

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Gray
Type Wall Plate Accessories
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
UPC Number 785007771404
Dimensions
Product Height US 2.8 in
Product Width US 4.68 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
cULus Listed  Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;