Wall Plate Cover, Horizontal or Vertical Mounting, for Duplex Outlets, Black
3780SCBK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Wall Plate Accessories | ||
| Material | Plastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007042368 |
Dimensions
| Product Height US | 2.8 in | ||
| Product Width US | 4.68 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Orientation | Vertical |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6M2-0424-18-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5M2-0440-30-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PJSC8W | Pass and Seymour
Sectional, Duplex Receptacle Openings, Center Sections
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20AC2WL | Pass and Seymour
Industrial Extra Heavy-Duty Specification Grade Lock Switch Back and Side Wire
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD11W | radiant Collection
Sleek and easy-to-install, combines two 15A single pole switches.
$19.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS332R6W | Pass and Seymour
16A Pin & Sleeve Splashproof Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COT150KITBL | Cablofil
6 inch height by 10 foot length divider strip with hardware for cable seperation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Black powder coated finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V24GBA612 | Wiremold
Steel Plugmold Raceway and Multioutlet Assemblies
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMDTP-412 | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AABK1M4 | adorne Collection
Perfect for giving a project a complete, finished look . Pair it with other half-sized devices from the adorne Collection, like the Nightlight, Paddle Switch, or USB Outlet, to fill out a 1-gang Wall Plate.
$4.51
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4G2-0440-30-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR5871 | Pass and Seymour
Tamper-Resistant Heavy Duty Spec Grade Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3402SS |
1-Gang, 2-Port Wall Plate
$5.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G2MS4 | adorne Collection
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated.
$53.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.