
3.3ft (1m) SC-ST 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Red
33315
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$26.99 $37.99 text.product.price.msrp USD
Cost-effective solution that provides high bandwidth and transmission rates over longer distances. With SC to ST termination, this high quality fiber optic patch cable is specifically designed for gigabit ethernet applications. The patented injection molding process provides each connection greater durability in resisting pulls, strains and impacts from cabling installs.
Each cable is 100% optically inspected and tested for insertion loss before you receive it. A pull-proof jacket design surrounds the popular 9/125 Single-mode fiber, immune to electrical interference.
Each cable is 100% optically inspected and tested for insertion loss before you receive it. A pull-proof jacket design surrounds the popular 9/125 Single-mode fiber, immune to electrical interference.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to support gigabit ethernet applications
- Patented injection molding process for greater durability
- Optically inspected and tested for insertion loss
- Pull-proof jacket design, immune to electrical interference
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Red | ||
Type | Cable | ||
Application Sector | Commercial, Industrial | ||
Product Line | C2G | ||
Country Of Origin | Hong Kong | ||
Warranty Type | Lifetime | ||
UPC Number | 757120333159 |
Dimensions
Cable Length | 3.3 ft | ||
Product Length US | 3.3 FT |
Technical Information
Cable Diameter | 2.8 mm | ||
Bend Radius | 50 mm | ||
Cable Type | Fiber Optic | ||
Connector 1 | SC Male | ||
Connector 2 | ST Male | ||
Fiber Optic Cable Type | OS2, Single-Mode | ||
Fiber Size | 9/125 | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | FT4 Rated, OFNR Rated | ||
Jacket Application | Riser Rated | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 22202 fan brace be used with I truss style ceiling joists?
Hello Bob, Please give us a call in Technical Support to discuss your application. You can reach us at 1-844-957-3783
Date published: 2025-01-01
how are you supposed to fix anything to this box? It doesn't come with any screw holes/threads to screw into.
It is designed for use with our 33300 Brace, which has the mounting hardware:
https://www.legrand.us/networking/fiber-optic-cables/9-125-duplex-single-mode-os2-fiber-optic-cables/retrofit-braces/p/33300
Date published: 2025-01-01
Can this be used in a mobile home with 2x2 trusses?
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 okay. Not tested for use with laminated beams
Date published: 2025-01-01
Can the 33310 product be used to install a fan box with truss construction in the ceiling as opposed to full wooden joists? I do not have access from above.
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 using the 33310 ceiling box is okay for that application
Date published: 2025-01-01
Can this be used with a longer box to accommodate thick ceiling substrate? If so what boxes are compatible? I have 2in ceiling substrate.
Bazaarvoice SAP Hybris Integration Version 2.8.1