text.skipToContent text.skipToNavigation

9.8ft (3m) SC-ST 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Red

33317 C2G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$28.99 USD

Fan Brace Only - use with standard octagon electrical box (33303), single #10 support for 16-24'' spans. 12 pack.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to support gigabit ethernet applications
  • Patented injection molding process for greater durability
  • Optically inspected and tested for insertion loss
  • Pull-proof jacket design, immune to electrical interference
  WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov

Specifications

General Info
Color Red
Type Cable
Application Sector Commercial, Industrial
Product Line C2G
Country Of Origin Hong Kong
Warranty Type Lifetime
UPC Number 757120333173
Dimensions
Cable Length 9.8 ft
Product Length US 9.8 FT
Technical Information
Cable Diameter 2.8 mm
Bend Radius 50 mm
Cable Type Fiber Optic
Connector 1 SC Male
Connector 2 ST Male
Fiber Optic Cable Type OS2, Single-Mode
Fiber Size 9/125
Jacket Material PVC (Polyvinyl Chloride)
Jacket Rating FT4 Rated, OFNR Rated
Jacket Application Riser Rated
Simplex/Duplex Duplex

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the 22202 fan brace be used with I truss style ceiling joists?

Asked by: Bob
Hello Bob, Please give us a call in Technical Support to discuss your application. You can reach us at 1-844-957-3783
Answered by: Wiremold Tech Support
Date published: 2025-01-01

how are you supposed to fix anything to this box? It doesn't come with any screw holes/threads to screw into.

Asked by: Andy Lomas
It is designed for use with our 33300 Brace, which has the mounting hardware: https://www.legrand.us/networking/fiber-optic-cables/9-125-duplex-single-mode-os2-fiber-optic-cables/retrofit-braces/p/33300
Answered by: Legrand Technical Support
Date published: 2025-01-01

Can this be used in a mobile home with 2x2 trusses?

Asked by: jonnyz
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 okay. Not tested for use with laminated beams
Answered by: Legrand Technical Support
Date published: 2025-01-01

Can the 33310 product be used to install a fan box with truss construction in the ceiling as opposed to full wooden joists? I do not have access from above.

Asked by: Steve
Trusses are the ceiling joists, so as long as they are dimensional solid lumber like a 2 x 6 using the 33310 ceiling box is okay for that application
Answered by: Legrand Technical Support
Date published: 2025-01-01

Can this be used with a longer box to accommodate thick ceiling substrate? If so what boxes are compatible? I have 2in ceiling substrate.

Asked by: jmd
  • y_2025, m_9, d_4, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_33317, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT