Clarity 6 White angled 24-port Category 6 patch panel - high density - six-port modules - 19 in x 1.75 in
PHA66U24-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 angled 24-port Category 6 patch panel, high density patch panel is component compliant to TIA/EIA Category 6 performance requirements. White panel occupies 1 rack unit and measures 19'' x 1.75''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design with lower mounted profile: Directs cords more easily to vertical management.
- ETL verified to TIA Category 6 component spec: Elevated component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875730163 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.1 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this require the addition of Trac Jacks or does it come with the RJ45 jacks already installed?
The PHA66U48 patch panel comes loaded with (8) 6 port RJ45 Cat 6 modules already installed. No additional jacks are required for this panel.
Date published: 2023-05-17
Bazaarvoice SAP Hybris Integration Version 2.8.1