text.skipToContent text.skipToNavigation

Heat Shrink Sleeves, 40 mm (package of 50)

20500043 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ensure protection at the critical fusion junction between two fusion spliced optical fibers. This heat-shrink sleeve is 40 mm in length and provides a 3.0 mm diameter opening to accommodate 3.0 mm fiber cables. It has been designed to make VFL verification easy to acomplish due to the transparent construction and a stainless steel wire strength memeber is present to ensure additional robsutness at the sight of the splice connection. These splice on connector heat shrink sleves are packaged in quantities of 50, and are recomended for the fusion splicing of fiber optic cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Ortronics
UPC Number 662875262961
Country Of Origin Mexico
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;