text.skipToContent text.skipToNavigation

Infinium High Density (HD) M8 HD8FP Adapter Panel, 2 LC Quad, Aqua

HD8FP-LCQ08LC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium HD8FP Adapter panel has 2 Quad LC passthrough, Aqua, adapters (8 Fibers), and is engineered to load in the front of an Infinium Base-8 enclosure, snaping into place for installation, and can be removed easily for future modifications. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies, these adapter panels can enable industry leading performance, fast and consistent and simplified installation. The compact design optimizes space offering high density capacity. The adapter panel is silkscreened to enable easy port identification. Compatible with: Infinium HD M8 Rack Mount Enclosures
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front loading
  • LC or MPO options
  • Various color options
  • Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face

Specifications

General Info
Product Line Ortronics
UPC Number 662875003182
Country Of Origin China
Dimensions
Product Width US 2.35 in
Product Depth US 1.27 in
Product Height US 0.63 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;