6 in DirectPath Vertical Organizer - Double-Sided - Black
VO-84-CM6E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
6'' DirectPath Vertical Organizer , Double-Sided, 5.63'' x 5.88'' Rings Front, Hook-and-Loop Rear, 6.00''W x 83.53''H x 7.50 D'', Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rings are spaced 9”” apart, center ring is spaced 13”” apart from others
- 3”” organizers (2.63””W x 4.13””D) accommodate 130 Cat 5e patch cords at 40% fill
- 6”” organizers (5.63””W x 4.13””D) accommodate 276 Cat 5e patch cords at 40% fill
- Shipped in two sections for easy on-site assembly
- Sturdy steel construction
- Mounting hardware included: 6 of each: 3/8”” hex nuts, 3/8 bolts, 3/8 lock washers, 3/8”” flat washers
- Fits all EIA-310 compliant equipment racks
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875559269 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year | ||
Type | Cable Manager |
Dimensions
Product Width US | 6.0 in | ||
Product Depth US | 7.5 in | ||
Product Height US | 83.53 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Mounting | Vertical |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1