COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu

Infinium Quantum™ Fiber Products

Infinium Quantum Features & Benefits:

Lowest Total Channel Connection Loss – 67% Improvement Over Standard Systems
■ Single-mode total channel connection loss: 0.75dB
■ Single-mode total channel connection return loss: 49dB
■ Multimode total channel connection loss 0.75dB
■ Multimode total channel connection return loss: 34dB
Sustainability - Corporate Social Responsibility
■ Reduce overall energy consumption –up to 30% reduction in power consumption for transceivers
■ High performance infrastructure
■ Environmental stewardship
■ Contribute to LEED points
Future Proofing – Open Path to 400G and Beyond
■ Reducing or eliminating the need to replace link to meet demands of 400G and beyond
■ Reduce need for fusion splicing to obtain low link loss
■ Ability to add cross connections, signal drops, splitting, or switching components into the link for a particular transmission distance.
Innovative Features – Simplify Install, Management & Configurability
■ Options for 12 and 24 fiber connectivity
■ Better accessibility and visibility inside the enclosure

 

 

Explore Infinium Products in More Detail

Infinium Quantum Fiber System
Legrand’s complete fiber offering has redefined performance in the data center, delivering the most advanced network systems: Infinium™ Quantum, Ultra, and Core.
Learn More
Infinium Enclosure
The Infinium™ HD Enclosure is an ideal solution for fiber networks in data centers and building networks. The high-density footprint accommodates up to 96 fibers in 1U of rack space.
Learn More