text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability
Availability

Product is available to buy on Legrand.us

Connector
Connector

Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.

Simplex/Duplex
Simplex/Duplex

A Communications Network can Provide one-Way / Multi-Way Communication Service

Cable Length
Cable Length

The Longest Dimension of Insulated Conductors

Jacket Material
Jacket Material

The outer material used to insulate a cord or cable's wiring.

Fiber Size
Fiber Size

The outer diameter of an optical fiber core, cladding and coating, expressing microns.

Fiber Optic Cable Type
Fiber Optic Cable Type

The different types and characteristics of fiber optical cable designed for specific applications.

Jacket Application
Jacket Application

Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.

Country of Origin
Bend Radius
Bend Radius

The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.

Product Length
Product Length

The overall length of a product.

Jacket Rating
Jacket Rating

Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.

Cable Diameter
Cable Diameter

The typical outer diameter of a cable.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Duplex Single-Mode OS2 Cables

OS2 Single-mode fiber optic cables are used to transmit a single stream of data in one direction. C2G offers single-mode OS2 9/125 standard cables (many in stock and ready to ship; 5 colors), LSZH, plenum, or USA-made. Our OS2 fiber optic cables are available in lengths up to 30 meters (98 feet).

1 Products available