Discontinued - Driver for LIC panels with the segment manager
LMSM-CCDRIVER
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSM Segment Manager is a network controller designed to communicate with DLM local networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple Segment Managers and store historical data.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides global control of DLM segment networks and access to advanced features
- Supports third party integration with BAS through BACnet/IP
- Connects to DLM segment network and PC, LAN or Internet via Ethernet
- Enables scheduling, power monitoring and remote adjustment of devices on DLM local networks
- Friendly browser-based user interface
- Optional server-based network supervisor package records energy-use data to create long-term history
Specifications
General Info
Product Line | Wattstopper | ||
Country Of Origin | United States |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How Do I reset the SegMan password. The customer lost it and can't access the interface.
Hi,
Our devices are usually set up with a default password structure. Please reach out to our tech. support team for further guidance on gaining access to your device.
Legrand Technical Support:
Phone: 1 800-879-8585
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2024-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1