Wattstopper PLUS Zigbee Connected Lighting Module, White
ZBHA-CLM-DIM
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Connected Lighting Module (CLM) is a wireless device designed to easily add individual luminaire control to spaces, delivering the ultimate flexibility to building managers. The Wattstopper Plus CLM design significantly reduces electrical contractor labor hours during on-site installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Seamlessly enable tunable white applications with luminaire integrated control using DALI Type 8 LED driver
- Customize lighting scenes for tailored experiences and tasks
- The dimming interface allows control of single or multiple luminaires in a single space
- Significantly reduce installation labor hours with luminaire integrated lighting controls
- Optimized form factor is intended for installation into a standard PG-7 (0.5 inch) trade-size knock-out present on virtually every luminaire
Specifications
General Info
Color | White | ||
Type | Fixture Controller | ||
Finish | Plastic | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Installation Location | Fixture | ||
Warranty Type | 5-Year | ||
Standard | cUL, UL, UKCA, FCC, RoHS, CE | ||
UPC Number | 840356702926 |
Dimensions
Product Depth US | 1.34 in | ||
Product Height US | 1.9 in | ||
Product Width US | 0.84 in | ||
Product Weight US | 8.2 oz |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Energy Savings | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 25 mA | ||
Antenna Type | IFA-PCB | ||
Antenna Pattern | Omni-directional | ||
Current Draw | 25 mA | ||
Wire Connection Type | Cage Clamp | ||
Dimming Compatibility | 0-10 V | ||
Compatibility | Wattstopper PLUS Wireless | ||
Frequency Band | 2.4 GHz | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 12 to 24 V | ||
Mounting Type | Fixture Embedded | ||
Operating Temperature | -40°-140°F | ||
Operating Temperature Max | 140 °F | ||
Operating Temperature Min | -40 °F | ||
Operating Humidity | 0-95% RH (Non-Condensing) | ||
Wireless Range | Zigbee, up to 100 ft |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the ZBHA-CLM-DIM be mounted with in a 3/8 deep cavity? (not flush with mounting surface)
The ZBHA-CLM-DIM is designed to be installed with the dome flush to the external surface of the fixture. Recessing the unit within a 38mm deep cavity—especially within a metal enclosure—may degrade wireless communication performance, as the device relies on unobstructed signal transmission. For best results, we recommend installing the unit as designed, with the dome exposed at the fixture surface.
Date published: 2025-07-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LBP2 | Wiremold
Aluminum housing and side plates, with a steel base and divider. Accommodates a variety of power outlets.