Discontinued - PIR Dimmable Wall Switch Sensor, 120/277V, White
PW-100D-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-101D-W
The PW-100D-W passive infrared (PIR) dimmable white wall switch sensor can turn light OFF and ON based on occupancy. It is characterized by high sensitivityto small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Vandal resistant lens combines precise coverage with durability
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Pushbutton dimming control and optional locked preset level for many lighting types
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Selectable audible and/or visual alerts for impending shutoff
- 2-wire and 3-wire models available for applications with or without neutral wire
- Choice of Manual-ON or Auto-ON operation
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | PW-101D-W | ||
Color | White | ||
UPC Number | 754182930791 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 27.84 cu in | ||
Product Depth US | 4.5 in | ||
Product Height US | 2.25 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Response Frequency | 50/60 Hz | ||
Sensor Type | Occupancy | ||
Number of Buttons | 1 | ||
Amperage | 4.3 A | ||
Indicator | LED Light | ||
Wattage | 1200 W | ||
Sensing Range | Major motion 35 x 30 ft,Minor motion 20 x 15 ft | ||
Voltage | 120/277 V | ||
Connection Type | Wired |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1