
Discontinued - Digital Commissioning Tool w/USB
LMCT-100
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by LMCT-100-2
The LMCT-100-2 Wireless Configuration Tool is a handheld tool for advanced remote configuration of any Wattstopper Digital Lighting Management (DLM) system. The tool enables system and device modifications via pushbutton, without ladders or tools, as well as easy duplication of settings between DLM local networks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wireless advanced configuration capabilities for Digital Lighting Management systems
- Component of Digital Lighting Management integrated control systems
- Easy-to-read OLED screen
- Micro-USB port allows easy updating of firmware
- 2-way IR communication for data upload, download, confirmation and storage
- Easy-to-use navigation pad
- Configures occupancy sensors, switches, room controllers, photosensors and DLM relay panels
Specifications
General Info
Color | Black | ||
Product Series | LMCT | ||
Type | Configuration Tool | ||
Product Line | Wattstopper | ||
Replaced by Part Number | LMCT-100-2 | ||
Warranty Type | 5-Year | ||
UPC Number | 754182924257 |
Additional Information
DesignLights Consortium Qualified System | Yes |
Technical Information
Indoor/Outdoor | Indoor |
Resources
CAD Drawings
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Rocker button will briefly stop at Preset level, before powering all the way up to full. Cannot get dim setting to stop at Preset level, even when this is selected from the load settings.
This is not necessarily an issue with the LMCT-100. Please contact Wattstopper Technical Support for troubleshooting assistance @ 800-879-8585
Date published: 2025-01-10
hello, I have a LMCT that has a screen that flashes on and off, It has new batteries but It has been a year since we last used it. How do I repair it?
Wattstopper does not have a recommendation to repair the LMCT. If replacing the batteries and resetting the LMCT does not correct the issue, we suggest replacing it.
Date published: 2024-07-09
We are looking for the windows device driver for windows to recognized the device. Can you help point us in the correct location?
To update the LMCT-100-2 firmware on a Windows PC, ensure you have:
-A USB to micro-USB cable for charging and data transfer.
-A Windows-operated PC.
-STM Cube Programmer from STMicroelectronics (for Windows 11). If you encounter errors, use the DfuSE Demo Software instead.
-The firmware file for the LMCT-100-2.
The device driver should automatically install from the Windows Driver Database when connected to your PC. If issues arise with STM Cube Programmer, the DfuSE Demo Software is a recommended alternative.
Date published: 2024-03-28
I need to update the firmware on a LMCT-100-2. Instructions say to use DfuSe Demo software. Where do I download that from?
Due to the complexity of updating the firmware of LMCT-100-2, we recommend contacting Technical Support, using 1-800-879-8585 option 3 then option 1, to discuss the process and obtain the current firmware file.
Date published: 2024-04-15
how do i set a ceiling dual sensor to where its always on ? i thought you would change the time delay to override but when i do that it wont save the setting, only lets me goto 30min on the delay.
There are two ways that you can set the sensor so that it won't turn the lights off.
1. Set the sensitivity to 'Override', and SEND the change to the sensor (note: SAVE simply saves the change to the LMCT-100-2 configuration tool, but does not send it to the sensor).
2. Unbind the sensor from the load(s) you no longer wish for it to control.
Date published: 2023-12-06
As Uaual I am unable to connect with the software DefuSE software there is no info on how to use th BIM Model ifo provided
Using the DfuSe Demo software, appropriate firmware, and a micro-USB cable, a user can update the firmware in the v2 (HW-6) LMCT -100.
Be sure your micro USB cable has the data pair in it and is not simply a charging cable. If the update process is followed and the app does not display choices in the "Available DFU Devices" drop-down, the cable is the most likely cause.
Date published: 2023-09-11
Will the LMCT-100-2 program the LMDC-100 ceiling mount sensors and LMDM-101 light switches?
Yes, you can use the LMCT to program all wired DLM sensors and switches.
Date published: 2023-09-06
I have a LMCT-100 which has HW=5 and Version FW=5.24. What are my options for up grades, does not have a USB plug?
Hi Barry,
Sorry, that LMCT-100 has been discontinued and replaced with the upgradable LMCT-100-2. If the remote does not have the USB port in the battery compartment, then no upgrade is available.
Date published: 2024-07-07
Bazaarvoice SAP Hybris Integration Version 2.8.1