Snap-in Modular Jack Opening Dust Covers (Package Of 24)
KSS2210-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand offers a wide selection of Series II inserts to pair with series II bezels, plates, and boxes. Inserts easily snap in, requiring no special tools.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Type | Bezel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875668121 |
Dimensions
| Product Depth US | 1.02 in | ||
| Product Height US | 0.93 in | ||
| Product Width US | 1.9 in |
Technical Information
| Connector Type | 110 | ||
| Compatibility | Series II | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-100% RH | ||
| Plating Specification | Gold | ||
| Storage Temperature | -40° - 60° C |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this fit into a WM SGC2-ACT Accessary plate?
For the KSS2210, you will need to use the SGC2-RT bezel. See link below. https://www.legrand.us/wire-and-cable-management/floor-boxes/raised-floor-boxes/saf2-1-2-series-communication-plate/p/sgc2-rt
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1