text.skipToContent text.skipToNavigation

MM20 Vertical Cable Manager with Door, 10" Wide, for 7 ft (45U) Rack, White

MM20VMD710-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged slam latch doors allow easy access during moves, adds and changes. Supplied with four cable management spools to provide slack storage for fiber jumpers and twelve bend limiting clips to protect fiber entering the vertical manager.

Color White
Rack Units 45 U
Width 10.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts 180°Bend limiting clips for fiber access
  • Bottom support to eliminate sag and step issues
  • Clean aesthetic look
  • Spring loaded actuator on handles for smooth opening and closing
  • Left or right hinge and removable door.
  • 2”” deeper fingers for higher density networks
  • Deeper vertical managers with up to 40% more room
  • Strong flexible fingers
  • Larger capacity, including longer finger sections

Specifications

General Info
Product Line Ortronics
UPC Number 662875218296
Country Of Origin United States
Dimensions
Product Width US 6.45 in
Product Weight US 49.77 lb
Product Depth US 15.0 in
Product Height US 77.0 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;