text.skipToContent text.skipToNavigation

Q-Series 28 AWG CAT6 Patch Cable, Gray, 25 FT

576-RD00-025 Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Reduced diameter is ideal for high density data center applications. The smaller cable surface area allows for increased airflow and a smaller bend radius, which makes it easy to route through cable management panels.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Reduced Size: 36% reduction in diameter compared to standard Cat6 cables
  • Standards Compliant: Meets the TIA-568-C.2 standards for patch cord performance
  • Snagless connector design: Prevents unwanted cable snags during installation and provides extra strain relief
  • Many Color Options: Available in a variety of colors
  • Small diameter UTP patch cord: Great for higher-density and limited applications

Specifications

General Info
Product Line Quiktron
UPC Number 884815787147
Country Of Origin Vietnam
Application Sector Commercial/Industrial
Type Copper Patch Cord
Dimensions
Product Weight US 0.275 lb
Product Length US 25.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Q-Series 28 AWG CAT6 Cabling Can this type of cable be used for standard cable runs of 150ft to 300ft? Or, can they only be used as patch cables for 25ft or less runs? Do they meet the same standards as regular CAT6/6E cables?

Asked by: Bruce
Hello Bruce, It is recommended for 28awg cords be up to 25FT for warranty and good performance and used as patch cables
Answered by: Product Specialist Team
Date published: 2024-02-19
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_576-RD00-025, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT