TechChoice Angled Patch Panel Kit Unloaded 24 Port
SPAKSU24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand. Delivering performance and rugged construcÂtion to provide a cost-effective option for communications technicians.
Rack Units
1 U
- 1 U
- 2 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875737711 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 1.53 in | ||
Product Height US | 1.75 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the HDJ jacks fit into this patch panel?
Hello Bryce,
The HDJ jacks will not fit into that Tech choice angled patch panel
The HDJ jacks have their own part # PHAHJU24, PHAHJU48
Date published: 2024-05-03
Bazaarvoice SAP Hybris Integration Version 2.8.1