text.skipToContent text.skipToNavigation

DUAL GANG KEYSTONE FACEPLATE, 8 PORT, CLOUD WHITE

KSFP8-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.

Color Cloud White
Number of Ports 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile design: Supports most environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Recessed label fields: Supports TIA/EIA 606 standard.

Specifications

General Info
Product Line Ortronics
UPC Number 662875595021
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 2.73 in
Product Depth US 0.22 in
Product Height US 4.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will these jacks fit in these face plates? OR-403HDJ12-88

Asked by: Anonymous
Hello HDJ6 jacks will fit these face plates OR-403HDJ12-88
Answered by: Product Specialist Team
Date published: 2022-09-08
  • y_2024, m_9, d_20, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KSFP8-88, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT