

18RU Swing-Out Wall-Mount Cabinet with Perforated Door - Black
SWM18RUPD-26-26
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand SWM Series wall mount cabinets provide a convenient and easy to use solution, perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is limited.
[B]Convenience[/B]
The SWM Series wall mount cabinets ship completely assembled which speeds installation time. The hinged, swing out middle section provides easy accessibility to the front and the rear of the equipment while mounted to the wall.
[B]Durability[/B]
The SWM cabinets are made of rugged welded steel and have a UL 2416 certified load rating of 125 lbs. The small form factor cabinets are PCI compliant, have a 23.5" equipment mounting depth and feature a solid locking door that provides security for the installed equipment.
[B]Convenience[/B]
The SWM Series wall mount cabinets ship completely assembled which speeds installation time. The hinged, swing out middle section provides easy accessibility to the front and the rear of the equipment while mounted to the wall.
[B]Durability[/B]
The SWM cabinets are made of rugged welded steel and have a UL 2416 certified load rating of 125 lbs. The small form factor cabinets are PCI compliant, have a 23.5" equipment mounting depth and feature a solid locking door that provides security for the installed equipment.
Rack Units
18 U
- 12 U
- 18 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Certified load rating of 125 lbs per UL2416
- Full swing handle
- Reversible hinged perforated front locking door
- Vented sides with mounting locations for optional cooling fans
- 12-24 threaded mounting holes
- Universal mounting pattern for industry standard PDUs
- Cable knockouts at top and bottom of fixed rear pan
- Large cutout in rear pan for access to wall
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Black | ||
Type | Cabinet | ||
Application Sector | Commercial, Industrial | ||
Product Line | C2G | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875015666 |
Dimensions
Product Depth US | 28.0 in | ||
Product Height US | 35.4 in | ||
Product Width US | 26.0 in |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes |
Technical Information
Rack Units | 18 U |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are fan kits available for these SWM cabinets? I do not see any listed under accessories.
Hello Kyle,
We do offer a fan kit for our swing wall mounts
It is part # VWMFK-115
Date published: 2024-07-16
What is the max mounting depth ? Any clearnence spec for the full depth if the front door is fully closed?
These racks were made for C2G by Ortronics. Please see their spec sheets below.
https://legrand.webdamdb.com/directdownload.php?ti=37426404&tok=nSSYdK/WsZZeRwUZpTM5cgRR
https://legrand.webdamdb.com/directdownload.php?ti=37428767&tok=uCLFf0M2kXQkPyPf9RQZagRR
If you need further information, reach out to Ortronics directly:
hone: 1-800-934-5432, Option 3
Mon - Fri: 8am - 5pm EST (excluding holidays)
Email Us: Techsupport.ortronics@legrand.us
Date published: 2023-08-18
What is the NEMA rating of the SWM cabinets ?
The SWM cabinets are not NEMA rated.
Date published: 2023-07-27
Do you offer a spare set of keys for the SWM26RUPD-26-26 if the end user lost them?
Yes, Spare keys are offered. You will need to send in a request for it.
Date published: 2022-04-14
Do you offer up 3D models of your swing out wall mount enclosures?
Hello,
No, we do not have 3D models. Our spec sheets/drawings that are available are located via this link on our website: https://legrand.us/c//p/swm26rupl-26-26.
Date published: 2021-02-18
The data sheet indicates you can get these with square wholes or tapped wholes on the rails. It states" 12-24 threaded or square punched mounting holes" I don't think thats correct is it? Or are do the rails have both and you can switch them?
Bazaarvoice SAP Hybris Integration Version 2.8.1