Data Center
Build your custom infrastructure with our data center products. Whether starting from scratch, adding on, or maintaining your network, C2G has the necessary networking components. We offer a wide range of solutions, from ethernet cables, fiber optic cables, and transceivers to network racks, server cabinets, and much more.Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Wire Size
It is the Normal Size of the Conductors for Building Wire
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Adjustable Dual Equipment Rack - 84 in H x 20.19 in W x 21.00 in - 32.00 in D19-84-T4SDA2132 Ortronics
Standard EIA 4-Post Rack
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Miscellaneous Configurations - Angled Plug, Yellow14629 Pass and SeymourRight-angled plug 60A 3-Phase 125V/250V
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Lever Lock Kit for Vertical Wall-Mount Cabinet Front Door - 36-42 in SplitVWMFDLL-36F-42S Ortronics
VWM Front Door Lever Lock Kit, 36 in Split Door
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount CabinetVWMZRU-B Ortronics
Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount Cabinet
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Caster Kit for Swing-Out Wall-Mount CabinetsSWMCASKT Ortronics
Caster Kit for Swing-Out Wall-Mount Cabinets
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Rear Horizontal Mounting - 2RU - Bracket for Swing-Out Wall-Mount CabinetSWMHMBM12 Ortronics
2RU Rear Horizontal Mounting Bracket for Swing-Out Wall-Mount Cabinet
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wire cage kit - Q-Series Manager - kit of 4 - 10 in widthQVMDCK10 Ortronics
Wire Cage Kit, Q-Series Manager
Other Options Available -
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Rear Panel Cover for Swing-Out Wall-Mount CabinetsSWMRRCVR Ortronics
Rear Panel Cover for Swing-Out Wall-Mount Cabinets
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Circular Knockout Grommet Kit for Vertical Wall-Mount CabinetVWMGR-30 Ortronics
Circular Knockout Grommet Kit for Vertical Wall-Mount Cabinet, 30 feet
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Fiber Spool Mounting Kit for Swing-Out Wall-Mount CabinetSWMFSK Ortronics
Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.End of row support bracket - Q-Series ManagerQVMDERSB Ortronics
End of Row Support Bracket, Q-Series Manager
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cable Management Ring - Q-Series Manager - kit of 10 -QVMDCMR Ortronics
Q-Series Cable Management Ring, Q-Series Manager, Kit of 10
-
FavoriteFavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Bend Limiting/ Cable Management Clip - Q-Series Manager - kit of 8QVMDCRK Ortronics
Bend Limiting/Cable Management Clip, Q-Series Manager, Kit of 8