


35ft (10.7m) Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable - Blue
31351
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$16.99 USD
For fast Ethernet and Gigabit computer networks that require bandwidth-intensive voice, data, or video distribution applications. Meets all Cat6 TIA/EIA standards, and drastically reduces both impedance and structural return loss (SRL). Each of the individual pairs is bonded together to help maintain the twist-spacing throughout the line right up to the termination point. Constructed from high quality copper cable, this design minimizes Near-End Crosstalk (NEXT) levels. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief. Available in a variety of colors to easily color-code your network installation.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snagless design protects clips when plugging and unplugging
- Standard RJ45 connectors and unshielded twisted pair wires
- Available in 10 colors to color-code a network
- Available in lengths up to 150ft
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Blue | ||
Type | Cable | ||
Application Sector | Commercial, Industrial, Residential | ||
Product Line | C2G | ||
Country Of Origin | Vietnam | ||
Features | PoE (Power Over Ethernet) | ||
Warranty Type | Lifetime | ||
UPC Number | 757120313519 |
Dimensions
Cable Length | 35 ft | ||
Product Length US | 35.0 FT | ||
Outside Diameter | 5.69 mm |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 6.2 mm | ||
Connector Type | Booted, Snagless | ||
Cable Type | Ethernet Patch Cable | ||
Category Performance Application | Cat6 | ||
Connector 1 | RJ-45 Male | ||
Connector 2 | RJ-45 Male | ||
Indoor/Outdoor | Indoor | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | Standard / Non-Rated | ||
Shield Type | UTP | ||
Shielded/Unshielded Cable | Unshielded | ||
Wire Gauge | 24 AWG |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1