Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
lyriQ High Performance Keypad in Studio Design, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Product Series: Studio
Construction Information
Spec 1: Power Requirements
Dimensions
Overall Dimensions (US): 4.14" H x 1.65" W x 2.25" D (105.2 x 42 x 61.8mm)
Cord Information
Pinning:
1. Green/White Left Audio Ground (PreGND)
2. Green Left Audio
3. Orange/White Right Audio Ground (PreGND)
4. Blue IR (IR TX)
5. Blue/White Status (IR RX)
6. Orange Right Audio
7. Brown/White Ground
8. Brown Power (+24Vdc) **Not used on the HP SM_KVC**
Technical Information
Cat5 Cable Rating: Cat 5 UTP, 4 pair solid conductor (24 AWG)
External Power Input: +24-30 Vdc
Frequency Response: 20 - 20,000 Hz ± 1 dB
IR Receive Frequency: 10 KHz - 110 KHz
Operating Temperature (Celsius): 0 to 55ºC
Output And Line Out Connection: 14-28 AWG Springcon Terminal Block AWG
Output Impedance: 8 Ohms per channel (1 pair of speakers)
Power Requirements: +24 Vdc, +0/-6 Vdc, 1500m A max
Speaker Impedance Load: Load: 6 Ohm max
Storage Temperature: -25 to 75 Degrees Celsius
You Might Like
5000 Series In-Ceiling Speaker, HT5650
5000 Series 6.5" In-Ceiling Speaker
HT5650
(0 Reviews)
5000 Series 6.5" In-Wall Speaker, HT5651
5000 Series 6.5" In-Wall Speaker
HT5651
(0 Reviews)