NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Adjustable Peripherals Holster
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grayish White
Finish: Powder Coat
Type: Bracket
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Construction Information
Installation Location: Residential
Dimensions
Depth (Metric): 6.9 cm
Depth (US): 2.7"
Height (Metric): 26 cm
Height (US): 10.25"
Width (Metric): 33 cm
Width (US): 13 in
Technical Information
Material: LCS
Mounting: ProLAN Enclosure