Menu
Search
Menu
CAT 5 Strip and Fit Tool
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat 5
Color: Black
Type: Stripper/Cutter
Listing Agencies/Third Party Certifications
UN SPSC: 27111510
Dimensions
Height (Metric): 1.8 cm
Height (US): .72"
Length (Metric): 9.1 cm
Length (US): 3.6"
Width (Metric): 4.1 cm
Width (US): 1.6 in