NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Blank Module, 1U, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Series II
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II, Blank Module
Material 1: High Impact Thermoplastic ABS UL94V-0
Dimensions
Depth (Metric): 14.99 mm
Height (Metric): 23.62 mm
Height (US): .93"
Width (Metric): 48.26 mm
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant