Clarity Cat6a 48 port angled panel - 110/6port - T568A/B - 3.5 x 19 - HD
PHA6AU48
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A 48-Port Angled Patch Panel is component compliant to EIA/TIA Category 6a performance requirements. High density design occupies 2 rack units, measuring 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 6A link and channel solution that provides significant installed performance headroom.
Number of Ports
48
- 24
- 48
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- CAT6A Compliant: Meets TIA 568C.2 Category 6A component specifications
- Universally wired 110 termination: Supports T568A and T568B installs.
- Supplied rear cable management: Supports good cabling practices
- Angled recessed design with lower mounted profile: Directs cords more easily to vertical management.
- High density design: Maximizes rack utilization.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875857501 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 6.1 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Instruction Sheet
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1