Clarity 6 Shielded TracJack, T568A/B, 180 degree
TJS600
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 Shielded,TracJack, ETL verified to TIA Category 6 component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity 6 Shielded patch cords for optimum performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- C6 and 5E marking on jack face n Backward compatible to shielded Category 3, 5, 5e and 6 n Center tuned connectivity design n Co
- ETL 3rd party component tested and verified
- Easy lace IDC housing accepts larger conductors
- Easy to follow universal wiring label—quick and user-friendly
- Fits in all TracJack plates and housings
- Icon compatible, 6A, C6 and 5E marking on jack face
- Center tuned connectivity design
- Compatible with 110 impact tool
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875503583 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.73 in | ||
Product Depth US | 1.1 in | ||
Product Height US | 0.92 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1