NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TechChoice, 24-Port, Front-Loading Keystone Panel with Removable Bezels, Label/Icon Field, Flat, 1RU, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Footprint: Keystone
Number Of Ports: 24
Product Series: TechChoice
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
cUL Standard: CAN/CSA C22.2 No. 182.4-M90
UL Listing No: E131600
UL Standard: UL 1863
Construction Information
Component 1: Panel
Component 2: 24 front loading plastic bezels for Keystone jacks
Finish Plating 1: Scratch resistant white coating
Material 1: 16 gauge steel panel with scratch resistant color coating
Material 2: ABS plastic UL94V-0
Dimensions
Depth (Metric): 17.53mm
Depth (US): 0.69"
Height (Metric): 43.92 mm
Height (US): 1.73"
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 1
Technical Information
Interoperability: Unloaded Panel
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant