Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
ST UPC,OS2 Splice-On Connector, blue housing, white 900 micron boot, packaged in boxes of 6
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Category Performance Application: OS2
Color: Blue/White
Typical Applications: Single-Mode
Cord Information
Connector Type End Two: ST
Fiber Type: OS2
Finish End One: Ultra Physical Contact-PC
Finish End Two: Ultra Physical Contact-PC
Technical Information
Equipment Type: Connector
Number Of Outlets: ST UPC,OS2 Splice-On Connector, blue housing, white 900 micron boot, packaged in boxes of 6
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA