News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
50/125 Multimode Pigtail, 12-fiber, 900 μm, LC-PC, 1 meter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Pigtails
Typical Applications: Multimode
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 1
Cord Information
Connector Type End One: LC-PC
Connector Type End Two: Unterminated
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Jacket Rating: UL OFNR Riser
Min Bend Radius: 25 mm (1")
Technical Information
Fiber Capacity: 12
Performance Rating: Multimode 50125
Equipment Type: Patch Cord
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant