text.skipToContent text.skipToNavigation

Discontinued - Infinium Quantum M4 Cassette - 24 Fiber - LC Quad to MPOM - 24F - OS2 - 100GBE to 10GBE Polarity

LM4-LC24J-1A3H1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


''

No longer bound by Ultra Low Loss - Infinium Quantum has redefined performance in the data center with a total channel connection loss that is an order of magnitude greater than any other fiber system on the market today. Infinium quantum changes everything by opening up the opportunity to challenge what&rsquo-s possible.

Category Performance Rating Infinium Quantum
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
  • Polarization: Universal
  • LC adapter with Internal shutter: Provides eye safety by attenuating laser light when the mated connector is removed • 100%automatic shutter mechanism requiring no operator handling of the shutter door • Compatible with standard LC connectors • It keeps adapter’s interior clean from dust • You can see the visible light through the adapter
  • Infinium Ultra: Ultra Low Loss System: When combined with Infinium Ultra Trunks and Infinium Ultra Patch Cords • Single-mode total channel connection loss: 1.2 dB • Single-mode total channel connection return loss: 49 •dB Multimode total channel connection loss: 1.0 dB • Multimode total channel connection return loss: 19 dB
  • Infinium Core: Low Loss System: When combined with Infinium Core Trunks and Infinium Core Patch Cords • Single-mode total channel connection loss: 2.1 dB • Single-mode total channel connection return loss: 49 dB • Multimode total channel connection loss: 2.5 dB • Multimode total channel connection return loss: 19 dB

Specifications

General Info
Product Line Ortronics
UPC Number 662875031208
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Performance Level/Tier Infinium Quantum

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;