NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Panel, Multiwall, 4'X 4' Qty 1
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Clear
Product Series: Contain-IT FLEX
Type: Contain-IT FLEX Component
Component Type: Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Material 1: Plastic
Material 2: Plastic
Dimensions
Length (US): 4'
Width (US): 4'
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant