NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Ceiling Extension Kit, for rack with 6.5 channel depth
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Ceiling Extention Kit
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Channel, Ceiling Extention
Component 2: Cover, Ceiling Extention
Component 3: Screw receptacle #10 x .375 Square
Component 4: Screw #10 x 1/2"
Finish Plating 1: Painted black
Finish Plating 2: Painted black
Finish Plating 4: Zinc
Material 1: .125 Aluminum
Material 2: 16 GA (.060) cold rolled steel
Material 3: Nylon
Material 4: Steel
Dimensions
Depth (Metric): 165 mm
Height (Metric): 701 mm
Height (US): 27.61"
Width (Metric): 116 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant