Wall Mount Rack - Fixed - 30RU - 56.25 in H X 19.78 in W X 18 in D - Black
WMRF-30-18
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
A self-squaring rack for mounting virtually any data or telecommunications component, the fixed wall mount rack is quick and easy to assemble thanks to its self-aligning design.
Depth
18.0 in
- 12.0 in
- 18.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in 8RU, 15RU and 30RU sizes: Provides a choice of a smaller foot print or more capacity.
- Available in 12”” and 18”” depths: Shallow depth for tight spaces and deeper rack for equipment mounting.
- Extra large cable openings at top and bottom: Prevents kinking and excessive bending of cables.
- 12-24 threaded rails: Heavy duty threads for secure mounting.
- Fifty 12-24 equipment mounting screws provided: No additional parts to order.
- Black textured powder coat finish: Durable and rust-resistant.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875990321 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 19.78 in | ||
Product Depth US | 18.0 in | ||
Product Height US | 56.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1