Combination Openings, 1 Toggle Switch and 1 Blank, Two Gang, 302/304 Stainless Steel
SSO114
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Wall Plate, 1 Toggle Switch and 1 Blank, 2-Gang, 302/304 Stainless Steel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
- Brushed finish.
- This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
- Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
| Color | Stainless Steel | ||
| Type | Wall Plate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Combination | ||
| Wall Plate Type | Blank, Combination, Toggle Switch | ||
| Standard | CSA | ||
| UPC Number | 785007136586 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 5.25 in | ||
| Product Width US | 5.31 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Cutout | Toggle and Blank | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Strap Mounted | ||
| Number of Gangs | 2 | ||
| Orientation | Horizontal | ||
| Thickness | 0.032 in | ||
| Wire Size | #14 - #10 AWG |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS20AC3GRY | Pass and Seymour
Commercial Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SFP-GE-T-ASR-N-A | Approved Networks
Cisco SFP-GE-T-ASR-N Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476BE50 |
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$360.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL23M1 | adorne Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$91.10
