Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Blank Plates -- Box Mounted, Three Gang, Polished Brass
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Size: Standard
Type: Box Mount
Style: Blank Plate
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121704
UR: No
Technical Information
Material: Polished Brass
Capacity: 3-gang
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA