News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Weatherproof Two Gang Box, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Size: 2-gang
Type: Box
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Depth (US): 2.24"
Height (US): 4.50"
Width (US): 4.50"
Technical Information
Material: Aluminum
Capacity: 2-gang
Feeds: One half inch knockouts
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: Buy American Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant