NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Weatherproof One Gang Deep Box, Bronze
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Size: , Deep
Type: Deep Box
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121305
UR: No
Dimensions
Depth (US): 2.75"
Height (US): 4.59"
Width (US): 2.82"
Technical Information
Material: Aluminum
Capacity: 1-gang
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant