NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Galvanized Steel Handy Box Plate
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121704
UR: No
Dimensions
Weight: 0.16084
Technical Information
Material: galvanized Steel handy box
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit