text.skipToContent text.skipToNavigation

3.1A Spec Grade USB Outlet, Type A/C, 20A, Tamper-Resistant, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

20A 125V Tamper-Resistant Receptacle with two 3.1A USB charging ports Type A and C
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.

Specifications

General Info
Color Ivory
Application Sector Commercial, Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-A Charging, USB-C Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
Standard FEDSPEC
UPC Number 785007181616
Dimensions
Product Depth US 1.425 in
Product Height US 2.677 in
Product Width US 1.693 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Connection Location Side Only
Wire Connection Type Screw Terminals
Frequency Rating 60 Hz
USB Amperage 3.1 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the amount of cu. in take up listed for this device? Isn't a requirement of NEMA to be stamped or shown on the devices yoke or elsewhere on the device? Can't find on the lit included or on your website, please, answer my questions and send cu. in.

Asked by: Joe M.
We are not required to mark the volume on the device or literature for NEC or UL. The NEC allows a standard size deduction for a device depending on the wire size used. We do not publish Cu In volume for our products. It is designed to fit into a standard size electrical box.
Answered by: Legrand Technical Support
Date published: 2021-05-10
  • y_2025, m_12, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TR20USBACI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT