text.skipToContent text.skipToNavigation

20A 125V Hospital-Grade Tamper-Resistant Compact Duplex Receptacle, Back and Side Wire, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hospital-Grade Tamper-Resistant Compact Design Receptacle, Back and Side Wire, 20A, 125V
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant nylon face.
  • Stainless steel mounting screws also resist corrosion.
  • Easily accessible break-off line contact connecting tab for split circuit wiring.
  • Corrosion-resistant, zinc-plated steel strap is locked in.
  • Internal screw-pressure-plate back wire and side wire line terminals accept #14 : #10 AWG copper or copper-clad conductors.
  • High strength thermoplastic back body.
  • Compact design for easy installation.
  • Tri-drive terminal and mounting screws.
  • Meets National Electrical Code Tamper-Resistant requirements.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Wire Size: #14 - #10 AWG Copper Conductor Only

Specifications

General Info
Product Line Pass & Seymour
Color Brown
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 0.78 in
Product Height US 2.635 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 20 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this compatible with Steelcase Answer Furniture Systems?

Asked by: Erin O'Day
Hello Erin, Thank you for reaching out! These devices aren't specifically rated for the Steelcase Answer Furniture Systems but feel free to give us a call and we can provide you with dimensions for the device. Pass and Seymour Technical Support 844-957-3783 M - F; 8:00 am - 6:00 pm ET
Answered by: Wiremold Tech Support
Date published: 2023-09-20
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TR8300H, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT