Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6ft PS/2 M/F Keyboard/Mouse Extension Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Type: PS/2 Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 7"
Width (US): 4.5"
Weight: 0.18 lbs
Cord Information
Connector Type End One: PS/2 Male
Connector Type End Two: PS/2 Female
Cord Length US: 6'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime