adorne® & radiant® Ultra-Fast Plus Power Delivery USB Outlets
Charge devices up to 2X faster
Combining the industry-leading amperage of our Ultra-Fast line with advanced Power Delivery, this built-in charging solution includes two future-proof USB type-C ports and safely maximizes the fast-charging potential of the latest smartphones, tablets and laptops. Engineered for intelligent charging and equipped with multilayered overcurrent protection, the outlets deliver the precise amount of power needed to increase speed without the risk of damage. Featured indicator lights also make it easy to check the device’s battery status at a glance – the LED glows yellow while charging is in progress, and switches to green once the device is sufficiently charged.Make the switch to cutting-edge speed and convenience, all with a touch of designer style, with the adorne and radiant Ultra-Fast Plus Power Delivery USB Outlets.
SHOP ALL
What is Power Delivery?
Intelligent Charging
Charging speeds are about power…and about knowing what to do with it. Through intelligent charging, the Plus Power Delivery outlets can determine and deliver the precise amount of power a connected device needs, allowing it to reach its top speeds without pulling more than it can safely handle.
Ultra-Fast Amperage
With an industry-leading 6 amps of power backing the intelligence and fast-charging potential of Power Delivery, it’s no wonder these outlets get you to the full battery you want up to twice as fast.
USB Type-C Connection
This latest – and rapidly growing – USB type enables faster speeds and a conveniently reversible connector. No wonder today’s top tech brands for smartphones, tables and more are making the move to USB Type-C. Future-proof your built-in charging with USB type-c outlets.
More than Fast: Maximized Convenience and Protection
Check charging status at a glance.
A convenient indicator light for each of the outlet’s USB Type-C ports illuminates yellow while charging is in progress, then changes to glow green once the connected device is sufficiently charged – a quicker, easier way to see when your phone is good to go.
Protect your personal devices.
No fried phones here. Engineered with multi-layered overcurrent protection, the Ultra-Fast Plus Power Delivery USB Outlets safely maximize speeds, adjusting to the specific power needs and limits of each connected device.
Shop Ultra-Fast Plus Power Delivery USB Outlets
See Molly of Almost Makes Perfect show off her workspace, featuring the Ultra-Fast Plus Power Delivery USB Outlet for maximized charging speed and convenience.
Resources & Downloads
Get up to speed on the USB Power Delivery specification, and learn how the technology can help you charge devices up to 2X faster, with this post.
An easy upgrade from any standard plug, in-wall USB charger outlets from the adorne® and radiant® Collections raise the bar on charging.
Take a quick look at the features and highlights of Legrand’s speediest solutions for built-in charging.
Fast, easy and more convenient. Browse Legrand's complete offering of USB charging solutions.