text.skipToContent text.skipToNavigation

Discontinued - DLM Photocell Input Module w/Analog Photocells

LMIO-301 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LMIN-104

The LMIO-301 photocell input module is an accessory for a networked Digital Lighting Management (DLM) installation that allows an LMSM segment manager or LMCP panel to read ambient light levels for use in controlling exterior lighting or interior lighting installed in brightly daylit spaces such as atriums. The LMIO-301 works in conjunction with either the LMPO-200 exterior or LMPS-6000 skylight low voltage photocell heads.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Module and selected photocell read light levels for exterior or interior applications
  • Works with LMSM segment manager or LMCP panel
  • Connects to segment network via DLM local network connection
  • Compatible with LMCP panels and LMSM segment managers
  • DIN rail clamp allows mounting in LMCP Series panel
  • Works with a choice of photocells for exterior and skylight locations

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  LMIN-104
UPC Number 754182928170
Country Of Origin China
Additional Information
DesignLights Consortium Qualified System Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how can I tell if I have a bad sensor or bad module?

Asked by: Anonymous
Please reach out to our tech. support team for further assistance with troubleshooting this device. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-07

Can I just disconnect the LMIO-310 Photocell Input Module from the Lighting Control Panel to just run off of the events I have set for the outside lights without any problems?

Asked by: dwell970
The answer to your question is yes you can remove the LMIO 301 from the panel and just use your programming events but the events that were set to use the protocell will not go into effect because the LMIO-301 is the interface between the panel and the photocell. It allows you to create a schedule which controls your lights through the LMIO-301 by the photocell.
Answered by: Tier 1 Tech Support
Date published: 2022-06-06
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LMIO-301, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT