text.skipToContent text.skipToNavigation

Digital PIR 2-Button Wall Mount Sensor w/Infrared, Black

LMPW-102-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2-button Digital PIR Wall Switch Occupancy Sensor
  • LMPW-100 Series Digital PIR Wall Switch Occupancy Sensors use passive infrared (PIR) technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a Wattstopper Digital Lighting Management (DLM) system
  • Passive infrared sensor with On/Off button(s) to switch selected load(s)
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons
  • IR transceiver for wireless configuration and remote control
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182932290
Country Of Origin China
Number of Switches 2
Dimensions
Product Width US 2.0 in
Product Weight US 0.29 lb
Product Volume US 22.52 cu in
Product Depth US 2.24 in
Product Height US 4.49 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy
Number of Buttons 2
Amperage 8 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;