text.skipToContent text.skipToNavigation

Convertible Occupancy Sensor, White

RS-250-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RS Series PIR ApplicationSpecific Wall Switch Occupancy Sensors replace standard wall switches throughout the home to automatically turn lights on when occupancy is detected.The sensors are engineered to perform without the need for adjustment when used in recommended applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces standard light or fan single-pole switches
  • Automatic-on operation
  • Choice of manual-on or automatic-on operation
  • Lighted switch for visibility in darkened rooms
  • Fixed five-minute time delay
  • Low-profile styling with uniform, color-matched lens and device
  • With the RS-150U option, no leakage to load in off mode for safety
  • Adjustable time delay
  • Light level sensor for added energy savings when automatic-on operation is selected

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182917518
Country Of Origin China
Features IR (Infrared), Locator Light, Motion Sensor
Switch Type Motion Sensor
Application Sector Residential
Warranty Type 5-Year
Dimensions
Product Width US 2.0 in
Product Weight US 0.4 lb
Product Volume US 27.84 cu in
Product Depth US 4.5 in
Product Height US 2.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Response Frequency 60 Hz
Sensor Type Daylight, Occupancy
Number of Buttons 1
Amperage 5 A
Number of Poles Single Pole
Wattage 600 W
Mounting Type Box
Sensing Range 600 sq ft,180 degrees,12 x 25 ft
Voltage 120.0 V
Connection Type Wired
Load 600W
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
Can the manual switch be disabled?

Asked by: David
Hello David, Unfortunately, the manual on/off button cannot be disabled on the RS250w. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-03-15
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RS-250-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT