text.skipToContent text.skipToNavigation

PIR Dimmable Wall Switch Sensor, Universal, 120V, Ivory, USA

PW-101D-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PW-100D and PW-101D passive infrared (PIR) dimmable wall switch sensors can turns light OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance
  • Defaults to Manual-ON operation for maximum energy savings
  • Color-matched lens and low profile for appealing design
  • Pushbutton dimming control and optional locked preset level for many lighting types
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 754182930869
Country Of Origin China
Features IR (Infrared), Motion Sensor
Switch Type Motion Sensor
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 2.0 in
Product Weight US 0.4 lb
Product Volume US 27.84 cu in
Product Depth US 4.5 in
Product Height US 2.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Product Environmental Profile Yes
Technical Information
Response Frequency 50/60 Hz
Sensor Type Occupancy
Number of Buttons 1
Amperage 5.8 A
Indicator LED Light
Wattage 700 W
Sensing Range Major motion 35 x 30 ft,Minor motion 20 x 15 ft
Voltage 120.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;