09-8104-0010-24Bk Runway Str Tube 09''Rs 10'L 24''W
09-8104-0010-24BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Straight Sections | ||
| Material | Steel | ||
| Finish | Custom Painted | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | ROHS | ||
| UPC Number | 800388479579 |
Dimensions
| Product Depth US | 120.0 in | ||
| Product Height US | 1.5 in | ||
| Product Volume US | 2.5 cu ft | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 30.062 lb | ||
| Tray Height | 6 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the recommended installation method for these ladder racks? Would the deeper cavity of the ladder be recommended on the top or bottom of a horizontally installed run to help retain cabling within the tray?
Typically cable runway is used because a customer wants cables to be able to drop along a side rail with no side rail interference. Therefore, the runway is installed with the rungs on the top.
If a customer wants cables to be contained, then a cable tray product line should be selected instead of a cable runway product.
Date published: 2025-03-26
Is this product appropriately rated to support UPS primary voltage feeder cables?
Cable runway is commonly used in telecommunications and voice and data applications. Cablofil does not recommend power cable be used in cable runway. We recommend wire mesh or ladder cable tray.
Date published: 2025-03-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERTPP105/100WH | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available