09-6A12C-S144-36 Al 6H Ldr 9Rs 144L 36W (Tra)
09-6A12C-S144-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Application Sector
Commercial/Industrial
- Commercial
- Commercial/Industrial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Aluminum Alloy 6063-T6
- Finish: Plain
- Bottom: Ldr: 1'' wide I rung SB: Flat Sheet over 12'' Rung Spacing. SC:Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.
Specifications
General Info
| Color | Aluminum | ||
| Type | Straight Sections | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Standard | UL Classified | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388067653 |
Dimensions
| Product Depth US | 144.0 in | ||
| Product Height US | 6.17 in | ||
| Product Volume US | 19.281 cu ft | ||
| Product Width US | 37.5 in | ||
| Product Weight US | 38.944 lb | ||
| Tray Height | 6 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 12C |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have 3D files for your tray? Specifically looking for 09-6A20C series.
Normally, 3D ladder tray files can be downloaded from https://www.legrand.us/tools/cablofil-ladder-tray-3d-drawings. At the moment, the website is down for maintenance. Please email your request to technical.support-CAB@legrand.us.
Date published: 2024-11-04
can conduit, lights and other devices be supported hanging from the cable tray runs?
Yes they can. Please reference NEC 392.10(G), Raceways, Cables, Boxes & Conduit Bodies supported from Cable Tray Systems, for additional information.
Date published: 2024-10-31
Connector plates and hardware for 09-6A12C-S144-12? I am a contractor looking for availability, and sources.
Straight trays come with one pair of splice plates with hardware. If extras are required, the splice kit part number is 6A-SSP-GE. There is a Where to Buy link in the upper right hand corner of www.legrand.us. This can be used to find your local sales rep or distributor.
Date published: 2024-05-06
Hi, do you have cable clamps for aluminum Itray cable ladder?
Cable clamps for Itray can be found on catalog page B.67; product codes 0228 and 0226. We also offer a cable cleat product line. See catalog pages B.87-B.88.
https://www.legrand.us/resources/catalog?q=%3Arelevance%3AlrProductLine%3ACablofil&text=#mca
Date published: 2024-03-27
Hello, do you offer a 3D step file drawing of the 06-6A12C-S120-18?
Cablofil's 3D Configurator can be used to download ladder straight tray and fittings in a number of formats including STEP.
https://www.legrand.us/tools/cablofil-ladder-tray-3d-drawings
Date published: 2023-08-15
What is the specification on supporting this when hanging it horizontally.
Cable tray should be supported per NEMA VE2 installation guidelines. Search for NEMA VE2 in www.legrand.us to download the document.
Date published: 2021-06-23
Is the product series (09-6A20C-S144-24) & (LD-6A-90HB12-24) UL Listed? If so, where does it show that it is?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF152TRW | radiant Collection
$30.83
